text.skipToContent text.skipToNavigation

Alternate Catalog No. : M777 5/8 B

Catalog No. : M7775/8B

Description:  B JR. TOP BEAM C-CLAMP

UPC: 616013230596

C-Clamp, Junior Top, Rod Size 5/8 Inch, Design Load 550 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Finish

Black

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here