text.skipToContent text.skipToNavigation

Alternate Catalog No. : M777 3/8

Catalog No. : M7773/8

Description:  JR TOP C-CLP ROD SZ 3/8IN MALL IRON

UPC: 616013230497

C-Clamp, Junior Top, Rod Size 3/8 Inch, Design Load 350 Pounds, Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Maximum Load

350 pounds

Maximum Jaw Opening

3/4 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here