text.skipToContent text.skipToNavigation

Catalog No. : M777-3/8EG

Description:  JR TOP C-CLP ROD SZ 3/8IN EG

UPC: 616013069554

C-Clamp, Junior Top, Rod Size 3/8 Inch, Design Load 350 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Sizes 3/8 in. thru 1/2 in. Rod

Application

Junior Top Beam C-Clamp

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Other

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here