Catalog No. : M777-3/4B
Description: JR TOP C-CLP ROD SZ 3/4IN STL
UPC: 616013069509
C-Clamp, Junior Top, Rod Size 3/4 Inch, Design Load 700 Pounds, Black Finish Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
Provides clamping under roof installations with bar joist construction. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Black |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Untreated |