text.skipToContent text.skipToNavigation

Alternate Catalog No. : M775L 3/4 B

Catalog No. : M775L3/4B

Description:  C-CLP W/ LCKNT ROD SZ 3/4IN BLK STL

UPC: 616013229644

C-Clamp, with Locknut, Rod Size 3/4 Inch, Clamp Height 2 Inches, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Malleable Iron

Finish

Black

Classifications

Brand Name

Superstrut