text.skipToContent text.skipToNavigation

Catalog No. : M775L-5/8EG

Description:  BEAM CLAMP WITH LOCK NUT

UPC: 786210056692

C-Clamp, with Locknut, Rod Size 5/8 Inch, Clamp Height 2 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here