text.skipToContent text.skipToNavigation

Catalog No. : M775L-1/2EG

Description:  C-CLP W/ LCKNT ROD SZ 1/2IN EG STL

UPC: 786210056685

C-Clamp, with Locknut, Rod Size 1/2 Inch, Clamp Height 2 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Complies to Specifications MSS SP69, Type 23. Malleable Iron

Application

For metal framing

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here