Alternate Catalog No. : M762 3/8 (EG)
Catalog No. : M7623/8EG
Description: SIDE BEAM CONN MAX LOAD 250LBS EG
UPC: 616013061992
Connector, Side Beam, Size 3/8 Inch Rod, Length 2-3/8 Inches, Maximum Load 250 Pounds, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical hangers |
Application |
Designed for use on buildings of wood construction. |
Specifications
Material |
Malleable Iron |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |