text.skipToContent text.skipToNavigation

Alternate Catalog No. : M762 3/8B

Catalog No. : M7623/8B

Description:  SIDE BEAM CONN MAX LOAD 250LBS BLK

UPC: 616013019856

Connector, Side Beam, Size 3/8 Inch Rod, Length 2-3/8 Inches, Maximum Load 250 Pounds, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Designed for use on buildings of wood construction.

Specifications

Material

Malleable Iron

Finish

Black

Color

Black

Classifications

Brand Name

Superstrut