text.skipToContent text.skipToNavigation

Alternate Catalog No. : M742R 3/8 (EG)

Catalog No. : M742R3/8EG

Description:  CEIL FLANGE TAP3/8IN LEN2IN EG STL

UPC: 616013062012

Ceiling Flange, Rod Tap 3/8 Inch, Length 2 Inches, Maximum Load 180 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available with multiple finishes

Descriptors

Category

Ceiling flanges

Special Features

Available with multiple finishes

Application

Designed for attaching a rod to a wooden member. This part is normally used in conjunction with our M-718 Split Ring.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here