text.skipToContent text.skipToNavigation

Alternate Catalog No. : M742-R 1/2 (EG)

Catalog No. : M742-R1/2EG

Description:  CEIL FLANGE TAP1/2IN LEN2IN EG STL

UPC: 616013062029

Ceiling Flange, Rod Tap 1/2 Inch, Length 2 Inches, Maximum Load 180 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Ceiling flanges

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here