text.skipToContent text.skipToNavigation

Alternate Catalog No. : M718-3/4 EG

Catalog No. : M718-3/4EG

Description:  EXT RING HGR 3/4IN EG MALL IRON

UPC: 616013067246

Hanger, Extension Ring, Pipe Size 3/4 Inch, Eletro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Available in a two-screw design

Descriptors

Category

Electrical hangers

Special Features

Available in a two-screw design

Application

Designed for the support of non-insulated stationary pipe lines. Also available in a two screw design. The MT-742-R ceiling plate is normally used with this product.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here