text.skipToContent text.skipToNavigation

Alternate Catalog No. : M718-1 1/4 EG

Catalog No. : M718-11/4EG

Description:  EXT RING HGR 1-1/4IN EG MALL IRON

UPC: 616013067369

Hanger, Extension Ring, Pipe Size 1-1/4 Inch, Eletro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Designed for the support of non-insulated stationary pipe lines. Also available in a two screw design. The MT-742-R ceiling plate is normally used with this product.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here