text.skipToContent text.skipToNavigation

Catalog No. : M675

Description:  NON-INS FLAG TERM, 4, 1/2, METALLIC

UPC: 786210880532

Non-Insulated Flag Terminal, Length 1.99 Inches, Width 1 Inch, Bolt Hole 1/2 Inch, Wire Range 250 kcmil, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flag terminals allow a 90 degree connection to the terminal block without bending the wire.
  • Application Tools: 13642M

Descriptors

Category

Electrical terminals

Special Features

Flag terminals allow a 90 degree connection to the terminal block without bending the wire.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Insulation

None

Reel packaging

N

AWG-range

250-250

Material

Copper

Surface protection

Tinned

Stud size (imperial)

1/2 inch

Documents/Support Tools

Sales Drawing

Click here