text.skipToContent text.skipToNavigation

Catalog No. : M673

Description:  NON-INS FLAG TERM, 4, 3/8, METALLIC

UPC: 786210831374

Non-Insulated Flag Terminal, Length 1.89 Inches, Width 1.0 Inches, Bolt Hole 3/8 Inch, Wire Range 250 kcmil, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flag terminals allow a 90 degree connection to the terminal block without bending the wire.
  • Application Tools: 13642M

Descriptors

Category

Electrical terminals

Special Features

Flag terminals allow a 90 degree connection to the terminal block without bending the wire.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here