text.skipToContent text.skipToNavigation

Catalog No. : M656CHJK

Description:  35KV 600A JACKET FOR M656CH

UPC: 75114377768

35kV 600 Amps Jacket for M656CH. H-Splice Conductive Jacket. 21.1 kV L-G Deadbreak. Semi-Conductive EPDM Rubber.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant