text.skipToContent text.skipToNavigation

Catalog No. : M650S-K0240-K0240

Description:  SPLICE KIT,K650S,15/25KV

UPC: 783786427833

35kV, Deadbreak, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter K - 1.090-1.310 inch, Conductor Size 240 is 1/0 Stranded/Compressed, 2/0 Compact/Solid. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Application

35 KV

Specifications

Connection

Compression

Material

Aluminum

Insulation

EPDM Rubber Housing

Classifications

Brand Name

ELASTIMOLD