text.skipToContent text.skipToNavigation

Catalog No. : M63M40M/6

Description:  THREAD-REDUCTION BRASS M63/M40 HEX

UPC: 786210167589

Reducer, Brass, Metric Thread - Thread Outside Metric M63x1.5, Thread Inside M40x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Reduction of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M63

Classifications

Brand Name

PMA

Dimensions

Size

M63

Compliance and Certifications

POPs POPs 28 Compliant