text.skipToContent text.skipToNavigation

Catalog No. : M464-60F22

Description:  MOD ASSY FLIP CAP 60A 3P4W 480V 60A

UPC: 708917274711

Module Assembly with Flip Cap - Rating 60A, 3 Pole 4 Wire, 480V, 60A Trip
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll