text.skipToContent text.skipToNavigation

Catalog No. : M464-50S22

Description:  60A,ILK,3P4W,MIPCO,480V,50A/22K,SC

UPC: 708917302865

Screw Caps for Interlocks with Metallic Receptacle Housings - Rating 60A, 480V, 3P4W, Trip Rating Amps 50
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll