text.skipToContent text.skipToNavigation

Catalog No. : M464-30S22

Description:  MOD ASSY SCR CAP 60A 3P4W 480V

UPC: 708917123651

Module Assembly with Screw Cap - Rating 60A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll