text.skipToContent text.skipToNavigation

Catalog No. : M462-50F22

Description:  INTERLOCK POWER OUTLET

UPC: 708917089070

Flap Caps for Interlocks with Metallic Receptacle Housings - Rating 60A, 250V, 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll