text.skipToContent text.skipToNavigation

Catalog No. : M452-50F22

Description:  CAP

UPC: 708917134114

Module Assembly with Flip Cap - Rating 50A, 250V, 50A Trip
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll