text.skipToContent text.skipToNavigation

Catalog No. : M432-30F22

Description:  32 AMP 380/440V 50/60 HZ

UPC: 708917270928

Interlock with metallic receptacle housing flap cap 30 amperes 250V 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

32 A