Alternate Catalog No. : M 3750 BOOT
Catalog No. : M3750BOOT
Description: EPDM RUBBER BOOT 1.468 OD 1.312 ID
UPC: 783786740062
EPDM Rubber Boot for Pin Terminal, 1.468 Outside Diameter 1.312 Inside Diameter, .078 inch thick, 3.750 inch long, .546 inch diameter Wire opening.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Specifications
Material |
EPDM Rubber |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3.750 inch long |