Catalog No. : M35CLF020-66-WMBQ
Description: MOLDED CLF 20A 600A WELLS, WALL MNT
UPC: 75114357906
Molded Current Limiting Fuse, 35.0kV, 20 Amps, 600 Amps Bushings on each end, Wall Mounting Bracket with Parking Stands and Quick Realease Style Hold Down Straps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Wall Mounting Bracket with Parking Stands and Quick Realease Style Hold Down Straps. |
Specifications
|
Amperage Rating |
20 A |
|
Voltage Rating |
35 kV |
|
Mounting |
Mounting Bracket |
|
Material |
EPDM Molded Rubber |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
19-5/8 in x 5-1/8 in x 9-3/16 in |
Documents/Support Tools
|
Support/Tools |