text.skipToContent text.skipToNavigation

Catalog No. : M32M20M/6

Description:  THEAD REDUCER BRASS M32/M20 HEX

UPC: 786209960696

MR Reducer, Brass, Metric Thread, Hexagonal - Thread Inside Metric M20x1.5, Thread Outside Metric M32x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Reduction of an Existing Thread

Specifications

Material

Nickel Plated Brass

Color

Metallic

Connection

M32 to M20

Temperature Rating

-60 to +200 C

Classifications

Brand Name

PMA

Dimensions

Size

M32 to M20

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here