text.skipToContent text.skipToNavigation

Catalog No. : M25CLF040-6E6-SMB

Description:  MCLF,25KV,40A,600ELBOW/600S.M.BRAC

UPC: 75114350051

Encapsulated Molded Current-Limiting Fuses, Nominal Fuse Voltage Rating 15.5kV, Current Rating Amps 40, Option 6E6 - 600 Amp Bushings Well on one end and a 600 Amp Elbow Connector on the other end. Option SMB - Support Mounting Bracket includes Bolted style Hold Down Strap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Medium voltage fuse

Special Features

Support Mounting Bracket includes Bolted style Hold Down Strap

Specifications

Amperage Rating

40 A

Voltage Rating

25.0 kV

Mounting

Use Support Mounting Bracket

Material

EPDM Molded Rubber

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE 386

Dimensions

Size

22-1/2 in x 11-1/8 in x 6-38 in

Documents/Support Tools

Support/Tools

Click here