Catalog No. : M20MI20M-10/B
Description: FIREWALL ELEMENT NP/BRASS M20/MI20
UPC: 786210079011
Firewall Element, M20 Male Thread, M20 Female Thread, 10 Millimeter Thread Length, Nickel-Plated Brass
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Allows cables to be fed through the barrier without loss of fire integrity |
|
Application |
Terminate a Cable Protection System at a Fire Barrier |
Specifications
|
Material |
Nickel Plated Brass |
|
Color |
Metallic |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW12 , M20-M20 |
|
Length |
34.5 mm |