text.skipToContent text.skipToNavigation

Catalog No. : M20-3

Description:  STEEL MARINE TRAY 197MM

UPC: 622538031426

Made or assembled in Canada.

Steel marine tray 197 millimeters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Length

197 mm

ETIM EC000854 Cable ladder/wide span cable ladder

Height

0 mm

Length

197 mm

Material

Steel