text.skipToContent text.skipToNavigation

Catalog No. : M16MI16M-10/B

Description:  FIREWALL ELEMENT NP/BRASS M16/MI16

UPC: 786210079004

Firewall Element, M16 Male Thread, M16 Female Thread, 10 Millimeter Thread Length, Nickel-Plated Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Allows cables to be fed through the barrier without loss of fire integrity

Application

Terminate a Cable Protection System at a Fire Barrier

Specifications

Material

Nickel Plated Brass

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10 , M16-M16

Length

34.5 mm

Compliance and Certifications

POPs POPs 28 Compliant