Catalog No. : M129-1/2B
Description: EXTN PIECE 1/2IN MAX LOAD 1130LBS
UPC: 616013058442
Extension Piece, Rod Size 1/2 Inch, Maximum Load 1,130 Pounds, Black Finish Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Extension pole |
Application |
Designed for attaching rods to the M-732-EXT Clamp and similar types of attachments. |
Specifications
Material |
Malleable Iron |
Classifications
Brand Name |
Superstrut |