text.skipToContent text.skipToNavigation

Alternate Catalog No. : M117 3/8EG

Catalog No. : M1173/8EG

Description:  EYE SKT ROD SZ3/8IN BLT SZ1/4IN EG

UPC: 616013075470

Socket, Eye, Rod Size 3/8 Inch, Bolt Size 1/4 Inch, Maximum Load 610 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For attaching hanger rod to various types of hangers and beam clamps.

Specifications

Material

Malleable Iron

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here