text.skipToContent text.skipToNavigation

Alternate Catalog No. : M117 3/8B

Catalog No. : M1173/8B

Description:  M11738B

UPC: 616013057452

Socket, Eye, Rod Size 3/8 Inch, Bolt Size 1/4 Inch, Maximum Load 610 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Application

For attaching hanger rod to various types of hangers and beam clamps.

Specifications

Material

Malleable Iron

Color

Black

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here