text.skipToContent text.skipToNavigation

Alternate Catalog No. : M117 1/2EG

Catalog No. : M1171/2EG

Description:  STRUT EYE SOCKET 1/2 EG

UPC: 616013115183

Made or assembled in Canada.

Socket, Eye, Rod Size 1/2 Inch, Bolt Size 1/4 Inch, Maximum Load 1,000 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

For attaching hanger rod to various types of hangers and beam clamps.

Specifications

Material

Malleable Iron

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here