Alternate Catalog No. : M117 1/2B
Catalog No. : M1171/2B
Description: M11712B
UPC: 616013057469
Socket, Eye, Rod Size 1/2 Inch, Bolt Size 1/4 Inch, Maximum Load 1,000 Pounds, Black Finish Malleable Iron
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Metal straps |
Application |
For attaching hanger rod to various types of hangers and beam clamps. |
Specifications
Material |
Malleable Iron |
Classifications
Brand Name |
Superstrut |
Documents/Support Tools
Sales Drawing |