Alternate Catalog No. : LXWV 2G
Catalog No. : LXWV2G
Description: SWBX,STL,12.5C,GNGBLE,CV-BRK NMCBLE
UPC: 785991119107
Made or assembled in Canada.
Gangable Switch Box, 12.5 Cubic Inches, 3 Inches Long x 2 Inches Wide x 2-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Non-Metallic Cable Clamps (C-5) and CV Bracket 7/8 Inches, For use with Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
12.5 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 2-1/2 inches depth |