text.skipToContent text.skipToNavigation

n° de catalogue : LWSBX14R-210LA

Description:  6V STEEL EM COMBO WS 4W-LED-MR16

UPC: 782683479549

Exit Sign, Colour: white, Powerpack of 6V-30W, lead-calcium, Legend Colour: red, two heads, Head Style: EF10, MR16 LED, 6V-4W, two lamps, Lamp Type: MR16 LED, Battery Type: lead-calcium
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Emergency Lighting