text.skipToContent text.skipToNavigation

Catalog No. : LUXACSDPG

Description:  LUX-RAY LED EM BATTERY UNIT

UPC: 782683502995

Battery Unit, dual-mode AC/self-powered & diagnostic (-20°C to 40°C), Colour: platinum grey, 120/347VAC, self-powered, Battery Run Time (Minimum): 90 minutes, Battery Type: NiMH
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Power consumption in stand-by: less than 5W
  • Self-Test and diagnostic functions, operated by micro-controller
  • Battery: high-temperature rated, Nickel-Metal-Hydride technology

Descriptors

Category

Emergency Lighting