Catalog No. : LUXACSDOW
Description: LUX-RAY LED EM BATTERY UNIT
UPC: 782683478924
Battery Unit, dual-mode AC/self-powered & diagnostic (-20°C to 40°C), Colour: off white, 120/347VAC, self-powered, Battery Run Time (Minimum): 90 minutes, Battery Type: NiMH
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Power consumption in stand-by: less than 5W
- Self-Test and diagnostic functions, operated by micro-controller
- Battery: high-temperature rated, Nickel-Metal-Hydride technology
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.