text.skipToContent text.skipToNavigation

Catalog No. : LTZUS05B-E

Description:  LFMC HLFR UL 1-1/4IN BLK 60M/200FT

UPC: 786210116280

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 1-1/4 Inch, Length 60 Meters/200 Feet, Halogen Free, UL 360, CSA, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

UL 360, CSA, RoHS

Dimensions

Trade Size

1-1/4 in , 40 mm

Outside Diameter

1.660 in

Inside Diameter

1.380 in

Length

200 ft , 60 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here