text.skipToContent text.skipToNavigation

Catalog No. : LTZUS04B-J

Description:  LFMC HLFR UL 1IN BLK 120M/400FT

UPC: 786210116273

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 1 Inch, Length 120 Meters/400 Feet, Halogen Free, UL 360, CSA, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

UL 360, CSA, RoHS

Dimensions

Trade Size

1 in , 32 mm

Outside Diameter

1.315 in

Inside Diameter

1.041 in

Length

400 ft , 120 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here