text.skipToContent text.skipToNavigation

Catalog No. : LTZES08B-A

Description:  LFMC HLFR 2-1/2IN BLK 8M/25FT

UPC: 786210115047

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 2-1/2 Inch, Length 8 Meters/25 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

2-1/2 in , 70 mm

Outside Diameter

2.875 in

Inside Diameter

2.480 in

Length

25 ft , 8 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here