text.skipToContent text.skipToNavigation

Catalog No. : LTZES06B-D

Description:  LFMC HLFR 1-1/2IN BLK 45M/150FT

UPC: 786210115283

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 1-1/2 Inch, Length 45 Meters/150 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1-1/2 in , 50 mm

Outside Diameter

1.900 in

Inside Diameter

1.575 in

Length

150 ft , 45 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here