text.skipToContent text.skipToNavigation

Catalog No. : LTZES02B-K

Description:  LFMC HLFR 1/2IN BLK 150M/500FT

UPC: 786210115160

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 1/2 Inch, Length 150 Meters/500 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1/2 in , 20 mm

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

500 ft , 150 m

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here