text.skipToContent text.skipToNavigation

Catalog No. : LTZES01B-C

Description:  LFMC HLFR 3/8IN BLK 30M/100FT

UPC: 786210114958

Liquid Tight Flexible Metallic Conduit, Galvanised Steel Core with PVC Jacket, Conduit Size 3/8 Inch, Length 30 Meters/100 Feet, Halogen Free, Compliant to RoHS, Working Temperature -40 to 80 Degrees C, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

3/8 in , 16 mm

Outside Diameter

0.710 in

Inside Diameter

0.484 in

Length

100 ft , 30 m

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here