Catalog No. : LTXES01B-L
Description: LFMC XTMP 3/8IN BLK 300M/1000FT
UPC: 786210107417
Extreme temperature, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent performance inextreme low and high temperature environments
- Coordinated performance with Series 52/53 Steel Fittings
- Ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Ideal for machine and equipment, OEMs, panel builders and industrial, light manufacturing, commercial and outdoor installations
- Liquid tight applications against water, oils and mild acids
- For use in electrical circuits up to 1,000 volts
Descriptors
|
Category |
Liquid Tight Conduit |
|
Special Features |
Designed to meet UL 360 ID/OD dimension requirements |
|
Application |
Used in extremely high temperature applications such as commercial ovens and refrigeration, industrial furnaces and foundries |
Specifications
|
Radius |
38 mm |
|
Material |
Galvanised Steel |
|
Finish |
TPR Jacket |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B Liquidtight Systems |
|
Standard |
RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Outside Diameter |
0.710 in |
|
Inside Diameter |
0.484 in |
|
Length |
1,000 ft , 300 m |
Documents/Support Tools
|
Sales Drawing |
|
Support/Tools |