text.skipToContent text.skipToNavigation

Catalog No. : LTWM 34-6-8

Description: 

UPC:

Liquidtight Whip Assembly with 2 Fittings, Fitting Size 3/4 Inch, Conduit Length 6 Feet, Wire Gauge #8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Conductor Range

Wire Guage #8

Material

PVC Conduit, Metallic Fittings

NEMA Rating

4

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch