text.skipToContent text.skipToNavigation

Catalog No. : LTTUS04B-C

Description:  LFMC WTmp UL 1in Blk 30m/100ft

UPC: 786210223544

Wide temperature, UL Listed Liquid-tight FlexibleMetallic Conduits provide excellent performance in awide ranges low and high temperatures

Liquid Tight Flexible Metallic Conduit, Wide Temperature Range, Galvanised Steel Core with PVC Jacket, Conduit Size 1 Inch, Length 30 Meters/100 Feet, Working Temperature -55 to 105 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Coordinated performance with Series 52/53 Steel Fittings
  • UL, CSA & IP ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Ideal for use in outdoor applications for cold environments
  • Liquid tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 V AC
  • Listed and marked for direct burial in earth or in poured concrete

Descriptors

Category

Liquid Tight Conduit

Special Features

Global certification to UL, CSA and IEC standards requirements

Application

Used with high temperature machine tool wiring

Specifications

Radius

140 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E125517, CSA LR-72635, RoHS

Dimensions

Trade Size

1 in

Outside Diameter

1.315 in

Inside Diameter

1.041 in

Length

30 m , 100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001179 Protective metallic hose

Nominal diameter

32 mm

Nominal size in inch

1 inch

Outer diameter

33.4 mm

Inner diameter

26.44 mm

Material

Steel

Surface protection

Untreated

Degree of protection (IP)

IP67

Bending radius, static

140 mm

Weight

1.22 kg/m

Colour

Black

Bending strength

Flexible

Approved according to DIN EN 61386-23

Y

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Support/Tools

Click here

Click here