text.skipToContent text.skipToNavigation

Catalog No. : LTTUS02G-L

Description:  LFMC WTMP UL 1/2IN GRY 300M/1000FT

UPC: 786210106663

Wide temperature, UL Listed Liquid-tight FlexibleMetallic Conduits provide excellent performance in awide ranges low and high temperatures

Liquid Tight Flexible Metallic Conduit, Wide Temperature Range, Galvanised Steel Core with PVC Jacket, Conduit Size 1/2 Inch, Length 300 Meters/1,000 Feet, Working Temperature -55 to 105 Degrees C, UL E125517, CSA LR-72635, Compliant to RoHS, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Coordinated performance with Series 52/53 Steel Fittings
  • UL, CSA & IP ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Ideal for use in outdoor applications for cold environments
  • Liquid tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 V AC
  • Listed and marked for direct burial in earth or in poured concrete

Descriptors

Category

Liquid Tight Conduit

Special Features

Global certification to UL, CSA and IEC standards requirements

Application

Used with high temperature machine tool wiring

Specifications

Radius

76 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

UL E125517, CSA LR-72635, RoHS

Dimensions

Trade Size

1/2 in

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

1,000 ft , 300 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here

Click here

Support/Tools

Click here

Click here